• MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read More

Hexagonal Hole Bolt [Stainless Steel] EA949MJ-1030A【4 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MJ-1030A

【Product Specifications】
・Material-Stainless steel(SUS304CUN)
・Thread standard-JIS B0205
・Strength class-A2-100
・Tension strength-1000N/mm2
・Size-M10x30
・Qty. per unit-4 pcs

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MJ-1030A

Part Number
EA949MJ-1030A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MJ-1030A in the Hexagonal Hole Bolt [Stainless Steel] EA949MJ-1030A series.

Additional Products in this Category

Tech Support