Reinforcement Fitting, Wide Shelf Bracket

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
00062834
00062835
00062836
Part NumberVolume DiscountDays to Ship Length
(mm)
JAN code Mass
(g)

5 Days or more

75X1504962123628348320

5 Days or more

100X2004962123628355320

5 Days or more

150X3004962123628362450

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Material Iron
Surface Finish Bright Chromate Thickness(mm) 4.5 Width(mm) 32

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support