Reinforcement Fitting, Ridge Hardware

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
00063450
00063451
00063452
00063453
Part NumberVolume DiscountDays to Ship Length
(mm)
JAN code Mass
(g)

5 Days or more

45496212363450978.4

5 Days or more

60496212363451696.7

5 Days or more

904962123634523135

4 Days or more

1204962123634530174.4

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Twisted/Folding Hardware Material Iron
Surface Finish Bright Chromate Thickness(mm) 4.5 Width(mm) 19

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support