Reinforcement Fitting, Tapping Screw, 2x4 Dedicated

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
10179046
10179047
10179048
10179049
Part NumberVolume DiscountDays to Ship Length L (mm) Surface Treatment JAN Code

5 Days or more

12[Bright Chromate Plating] Bright Chromate Plating (Black)4962123790465

5 Days or more

30[Bright Chromate Plating] Bright Chromate Plating (Black)4962123790472

5 Days or more

12[Bright Chromate Plating] Bright Chromate Plating4962123790489

5 Days or more

30[Bright Chromate Plating] Bright Chromate Plating4962123790496

Loading...

  1. 1

Basic Information

Thread ridge Type Self-Tapping Screw Nominal of Thread (M) 4 Detailed Shape Disc
Mounting Hole Shape Phillips Head Basic Shape Standard (Round) Material Steel
Tip shape Cone Point Additional Shapes Standard Sales Unit Box/Package
Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support