Tap-Tight No. 0 Type 1 B-Tight【30,000-40,000 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
I-TBTNM1-050-003-02-003
I-TBTNM1-050-003-02-03
I-TBTNM1-050-003-02-04
I-TBTNM1-050-003-02-05
I-TBTNM1-050-003-02-06
I-TBTNM1-050-003-02-025
I-TBTNM1-050-003-02-035
I-TBTNM1-050-003-02-055
I-TBTNM1-050-003-014-003
I-TBTNM1-050-003-014-02
I-TBTNM1-050-003-014-03
I-TBTNM1-050-003-014-04
I-TBTNM1-050-003-014-05
I-TBTNM1-050-003-014-06
I-TBTNM1-050-003-014-025
I-TBTNM1-050-003-014-035
I-TBTNM1-050-003-017-003
I-TBTNM1-050-003-017-02
I-TBTNM1-050-003-017-03
I-TBTNM1-050-003-017-04
I-TBTNM1-050-003-017-05
I-TBTNM1-050-003-017-06
I-TBTNM1-050-003-017-025
I-TBTNM1-050-003-017-035
I-TBTNM1-050-003-017-055
I-TBTNM1-050-045-02-03
I-TBTNM1-050-045-02-04
I-TBTNM1-050-045-02-05
I-TBTNM1-050-045-02-06
I-TBTNM1-050-045-02-025
I-TBTNM1-050-045-02-035
I-TBTNM1-050-045-02-045
I-TBTNM1-050-045-02-055
I-TBTNM1-050-045-014-02
I-TBTNM1-050-045-014-03
I-TBTNM1-050-045-014-04
I-TBTNM1-050-045-014-05
I-TBTNM1-050-045-014-06
I-TBTNM1-050-045-014-025
I-TBTNM1-050-045-014-035
I-TBTNM1-050-045-014-045
I-TBTNM1-050-045-017-02
I-TBTNM1-050-045-017-03
I-TBTNM1-050-045-017-04
I-TBTNM1-050-045-017-05
I-TBTNM1-050-045-017-06
I-TBTNM1-050-045-017-025
I-TBTNM1-050-045-017-035
I-TBTNM1-050-045-017-045
I-TBTNM1-050-045-017-055
I-TBTNM1-050-046-02-03
I-TBTNM1-050-046-02-04
I-TBTNM1-050-046-02-05
I-TBTNM1-050-046-02-06
I-TBTNM1-050-046-02-025
I-TBTNM1-050-046-02-035
I-TBTNM1-050-046-02-046
I-TBTNM1-050-046-02-055
I-TBTNM1-050-046-014-02
I-TBTNM1-050-046-014-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

30,000 Pieces Per Package

Quote

1024.5Nickel Plating

30,000 Pieces Per Package

Quote

1023Nickel Plating

30,000 Pieces Per Package

Quote

1024Nickel Plating

30,000 Pieces Per Package

Quote

1025Nickel Plating

30,000 Pieces Per Package

Quote

1026Nickel Plating

30,000 Pieces Per Package

Quote

1022.5Nickel Plating

30,000 Pieces Per Package

Quote

1023.5Nickel Plating

30,000 Pieces Per Package

Quote

1025.5Nickel Plating

30,000 Pieces Per Package

Quote

101.44.5Nickel Plating

40,000 Pieces Per Package

Quote

101.42Nickel Plating

40,000 Pieces Per Package

Quote

101.43Nickel Plating

30,000 Pieces Per Package

Quote

101.44Nickel Plating

30,000 Pieces Per Package

Quote

101.45Nickel Plating

30,000 Pieces Per Package

Quote

101.46Nickel Plating

40,000 Pieces Per Package

Quote

101.42.5Nickel Plating

40,000 Pieces Per Package

Quote

101.43.5Nickel Plating

30,000 Pieces Per Package

Quote

101.74.5Nickel Plating

30,000 Pieces Per Package

Quote

101.72Nickel Plating

30,000 Pieces Per Package

Quote

101.73Nickel Plating

30,000 Pieces Per Package

Quote

101.74Nickel Plating

30,000 Pieces Per Package

Quote

101.75Nickel Plating

30,000 Pieces Per Package

Quote

101.76Nickel Plating

30,000 Pieces Per Package

Quote

101.72.5Nickel Plating

30,000 Pieces Per Package

Quote

101.73.5Nickel Plating

30,000 Pieces Per Package

Quote

101.75.5Nickel Plating

30,000 Pieces Per Package

Quote

1023[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1024[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1025[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1026[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1022.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1023.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1024.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1025.5[Trivalent Chromate] Trivalent Chromate (Clear)

40,000 Pieces Per Package

Quote

101.42[Trivalent Chromate] Trivalent Chromate (Clear)

40,000 Pieces Per Package

Quote

101.43[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.44[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.45[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.46[Trivalent Chromate] Trivalent Chromate (Clear)

40,000 Pieces Per Package

Quote

101.42.5[Trivalent Chromate] Trivalent Chromate (Clear)

40,000 Pieces Per Package

Quote

101.43.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.44.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.72[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.73[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.74[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.75[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.76[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.72.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.73.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.74.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

101.75.5[Trivalent Chromate] Trivalent Chromate (Clear)

30,000 Pieces Per Package

Quote

1023[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1024[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1025[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1026[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1022.5[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1023.5[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1024.5[Trivalent Chromate] Trivalent Chromate (Black)

30,000 Pieces Per Package

Quote

1025.5[Trivalent Chromate] Trivalent Chromate (Black)

40,000 Pieces Per Package

Quote

101.42[Trivalent Chromate] Trivalent Chromate (Black)

40,000 Pieces Per Package

Quote

101.43[Trivalent Chromate] Trivalent Chromate (Black)

Loading...

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips Head
Basic Shape Standard (Round) Material Steel Tip shape Flat End
Additional Shapes Standard Sales Unit Box/Package Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support