Optical Axis Pitch Conversion Type MML-P2, 7

Optical Axis Pitch Conversion Type MML-P2, 7

[Features]
· Identification of the narrow pitch mark between two points of a micro workpiece is enabled.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
MML-P2
MML-P7
Part NumberVolume DiscountDays to Ship Optical axis pitch
(mm)

62 Days or more

Side 10

62 Days or more

Side 5

Loading...

  1. 1

Basic Information

Type Prism Compatible Lens φ16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support