Optical Axis Pitch Alignment Type (3 mm Pitch Type) MML-PP Series

Optical Axis Pitch Alignment Type (3 mm Pitch Type) MML-PP Series

[Features]
· By using two prisms on the left and right, it is possible to recognize alignment marks with a narrow pitch between two points on small workpieces.
(* Combination with MML-HR Series is not recommended as individual product differences may lead to noticeable image deterioration.)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
MML-PP16
MML-PP18
MML-PP25
Part NumberVolume DiscountDays to Ship Compatible Lens

62 Days or more

φ16

62 Days or more

φ18

62 Days or more

φ25

Loading...

  1. 1

Basic Information

Type Prism Optical axis pitch(mm) Side 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support