Dragon Cross

Dragon Cross

[Nominal W] 3/8, 1/2, 5/8
[Material] Steel
[Surface Processing] Bright Chromate Plating

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
ABGRXBL-STU-W1/2-100
ABGRXBL-STU-W3/8-80
ABGRXBL-STU-W5/8-100
ABGRXGR-STU-W1/2-100
ABGRXGR-STU-W3/8-80
ABGRXGR-STU-W5/8-100
ABGRXPK-STU-W1/2-100
ABGRXPK-STU-W3/8-80
ABGRXWH-STU-W1/2-100
ABGRXWH-STU-W3/8-80
ABGRXWH-STU-W5/8-100
ABGRXYE-STU-W1/2-100
ABGRXYE-STU-W3/8-80
ABGRXYE-STU-W5/8-100
Part NumberVolume DiscountDays to Ship Nominal Width Length
(mm)
Color

13 Days or more

1/2100Blue

13 Days or more

3/880Blue

13 Days or more

5/8100Blue

13 Days or more

1/2100Green

13 Days or more

3/880Green

13 Days or more

5/8100Green

13 Days or more

1/2100Pink

13 Days or more

3/880Pink

13 Days or more

1/2100White

13 Days or more

3/880White

13 Days or more

5/8100White

13 Days or more

1/2100Yellow

13 Days or more

3/880Yellow

13 Days or more

5/8100Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support