Taper CH 31°

Taper CH 31°

[Nominal W] 3/8, 1/2, 5/8
[Material] Steel · Stainless Steel
[Surface Processing] None, Bright Chromate Plating

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
ABTCH31BL-STU-W1/2-60
ABTCH31BL-STU-W3/8-40
ABTCH31BL-STU-W3/8-50
ABTCH31BL-STU-W5/8-70
ABTCH31BL-SUS-W1/2-60
ABTCH31BL-SUS-W3/8-40
ABTCH31BL-SUS-W3/8-50
ABTCH31BL-SUS-W5/8-75
ABTCH31GR-STU-W1/2-60
ABTCH31GR-STU-W3/8-40
ABTCH31GR-STU-W3/8-50
ABTCH31GR-STU-W5/8-70
ABTCH31GR-SUS-W1/2-60
ABTCH31GR-SUS-W3/8-40
ABTCH31GR-SUS-W3/8-50
ABTCH31GR-SUS-W5/8-75
ABTCH31RE-STU-W1/2-60
ABTCH31RE-STU-W3/8-40
ABTCH31RE-STU-W3/8-50
ABTCH31RE-STU-W5/8-70
ABTCH31RE-SUS-W1/2-60
ABTCH31RE-SUS-W3/8-40
ABTCH31RE-SUS-W3/8-50
ABTCH31RE-SUS-W5/8-75
ABTCH31WH-STU-W1/2-60
ABTCH31WH-STU-W3/8-40
ABTCH31WH-STU-W3/8-50
ABTCH31WH-STU-W5/8-70
ABTCH31WH-SUS-W1/2-60
ABTCH31WH-SUS-W3/8-40
ABTCH31WH-SUS-W3/8-50
ABTCH31WH-SUS-W5/8-75
ABTCH31YE-STU-W1/2-60
ABTCH31YE-STU-W3/8-40
ABTCH31YE-STU-W3/8-50
ABTCH31YE-STU-W5/8-70
ABTCH31YE-SUS-W1/2-60
ABTCH31YE-SUS-W3/8-40
ABTCH31YE-SUS-W3/8-50
ABTCH31YE-SUS-W5/8-75
Part NumberVolume DiscountDays to Ship Material Surface Treatment Nominal Width Length
(mm)
Color

13 Days or more

SteelBright Chromate Plating1/260Blue

13 Days or more

SteelBright Chromate Plating3/840Blue

13 Days or more

SteelBright Chromate Plating3/850Blue

13 Days or more

SteelBright Chromate Plating5/870Blue

13 Days or more

Stainless SteelNA1/260Blue

13 Days or more

Stainless SteelNA3/840Blue

13 Days or more

Stainless SteelNA3/850Blue

13 Days or more

Stainless SteelNA5/875Blue

13 Days or more

SteelBright Chromate Plating1/260Green

13 Days or more

SteelBright Chromate Plating3/840Green

Quote

SteelBright Chromate Plating3/850Green

13 Days or more

SteelBright Chromate Plating5/870Green

13 Days or more

Stainless SteelNA1/260Green

13 Days or more

Stainless SteelNA3/840Green

13 Days or more

Stainless SteelNA3/850Green

13 Days or more

Stainless SteelNA5/875Green

13 Days or more

SteelBright Chromate Plating1/260Red

Quote

SteelBright Chromate Plating3/840Red

Quote

SteelBright Chromate Plating3/850Red

13 Days or more

SteelBright Chromate Plating5/870Red

13 Days or more

Stainless SteelNA1/260Red

13 Days or more

Stainless SteelNA3/840Red

13 Days or more

Stainless SteelNA3/850Red

13 Days or more

Stainless SteelNA5/875Red

13 Days or more

SteelBright Chromate Plating1/260White

13 Days or more

SteelBright Chromate Plating3/840White

13 Days or more

SteelBright Chromate Plating3/850White

13 Days or more

SteelBright Chromate Plating5/870White

13 Days or more

Stainless SteelNA1/260White

13 Days or more

Stainless SteelNA3/840White

13 Days or more

Stainless SteelNA3/850White

13 Days or more

Stainless SteelNA5/875White

13 Days or more

SteelBright Chromate Plating1/260Yellow

Quote

SteelBright Chromate Plating3/840Yellow

13 Days or more

SteelBright Chromate Plating3/850Yellow

13 Days or more

SteelBright Chromate Plating5/870Yellow

13 Days or more

Stainless SteelNA1/260Yellow

13 Days or more

Stainless SteelNA3/840Yellow

13 Days or more

Stainless SteelNA3/850Yellow

13 Days or more

Stainless SteelNA5/875Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support