Deckman with Plate

Deckman with Plate

[Nominal W] 3/8
[Material] Steel
[Surface Processing] Bright Chromate Plating

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
ABPLDMBL-STU-W3/8-50
ABPLDMGR-STU-W3/8-50
ABPLDMWH-STU-W3/8-50
ABPLDMYE-STU-W3/8-50
Part NumberVolume DiscountDays to Ship Color

13 Days or more

Blue

13 Days or more

Green

13 Days or more

White

13 Days or more

Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Nominal Width 3/8 Length(mm) 50 Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support