Mushroom Shaped Plastic Knobs【30-100 Pieces Per Package】

Mushroom Shaped Plastic Knobs

[Nominal] M5 M6 M8
[Material] Iron
[Surface Processing] Trivalent White

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HANMUH-ST3W-M5-8
HANMUH-ST3W-M5-10
HANMUH-ST3W-M5-12
HANMUH-ST3W-M8-10
HANMUH-ST3W-M8-12
HANMUH-ST3W-M8-15
HANMUHA-ST3W-M6-8
HANMUHA-ST3W-M6-10
HANMUHA-ST3W-M6-12
HANMUHB-ST3W-M6-8
HANMUHB-ST3W-M6-10
HANMUHB-ST3W-M6-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Nominal Dimensions

100 Pieces Per Package

13 Days or more

10585.0

100 Pieces Per Package

13 Days or more

105105.0

100 Pieces Per Package

13 Days or more

105125.0

30 Pieces Per Package

13 Days or more

108108.0

30 Pieces Per Package

13 Days or more

108128.0

30 Pieces Per Package

13 Days or more

108158.0

50 Pieces Per Package

13 Days or more

10686.0

50 Pieces Per Package

13 Days or more

106106.0

50 Pieces Per Package

13 Days or more

106126.0

50 Pieces Per Package

13 Days or more

10686.0

50 Pieces Per Package

13 Days or more

106106.0

50 Pieces Per Package

13 Days or more

106126.0

Loading...

  1. 1

Basic Information

Basic Shape Hand tightening bolt Material Steel Surface Treatment Trivalent White
Tip shape Flat End Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support