• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

Powergrip(GT) 8mm compatible with TaperLock

Part Number

Configured Part Number is shown.

 
Part Number
22-8P12-1008
22-8P20-1108
22-8P30-1108
23-8P12-1008
24-8P12-1008
24-8P20-1108
24-8P30-1108
25-8P12-1108
25-8P20-1108
25-8P30-1108
26-8P12-1108
26-8P20-1108
26-8P30-1108
27-8P12-1108
27-8P20-1108
27-8P30-1108
28-8P12-1108
28-8P20-1108
28-8P30-1108
28-8P50-6FS6
29-8P12-1210
29-8P20-1108
29-8P30-1108
30-8P12-1210
30-8P20-1210
30-8P30-1210
30-8P50-1210
31-8P12-1210
31-8P20-1210
31-8P30-1210
32-8P12-1210
32-8P20-1210
32-8P30-1210
32-8P50-1210
33-8P12-1210
33-8P20-1210
33-8P30-1210
34-8P12-1210
34-8P20-1610
34-8P30-1610
34-8P50-1610
34-8P85-1615
35-8P12-1210
35-8P20-1610
35-8P30-1610
36-8P12-1210
36-8P20-1610
36-8P30-1610
36-8P50-1610
36-8P85-1615
37-8P12-1210
37-8P20-1610
37-8P30-1610
38-8P12-1210
38-8P20-1610
38-8P30-1610
38-8P50-1610
38-8P85-1610
39-8P20-1610
39-8P30-1610
Part NumberVolume DiscountDays to Ship Belt Width Used(mm) Number of Teeth
(T)
Pulley Shape Material Belt Shape Type
Available

4 Days

1222A1FSteelGT Powergrip-8mm
Available

4 Days

2022A1FSteelGT Powergrip-8mm
Available

4 Days

3022A1FSteelGT Powergrip-8mm
Available

4 Days

1223A1FSteelGT Powergrip-8mm
Available

4 Days

1224A1FSteelGT Powergrip-8mm
Available

4 Days

2024A1FSteelGT Powergrip-8mm
Available

4 Days

3024A1FSteelGT Powergrip-8mm
Available

4 Days

1225A1FSteelGT Powergrip-8mm
Available

4 Days

2025A1FSteelGT Powergrip-8mm
Available

4 Days

3025A1FSteelGT Powergrip-8mm
Available

4 Days

1226A1FSteelGT Powergrip-8mm
Available

4 Days

2026A1FSteelGT Powergrip-8mm
Available

4 Days

3026A1FSteelGT Powergrip-8mm
Available

4 Days

1227A1FSteelGT Powergrip-8mm
Available

4 Days

2027A1FSteelGT Powergrip-8mm
Available

4 Days

3027A1FSteelGT Powergrip-8mm
Available

4 Days

1228A1FSteelGT Powergrip-8mm
Available

4 Days

2028A1FSteelGT Powergrip-8mm
Available

4 Days

3028A1FSteelGT Powergrip-8mm
Available

4 Days

50286FSteelGT Powergrip-8mm
Available

4 Days

1229A1FSteelGT Powergrip-8mm
Available

4 Days

2029A1FSteelGT Powergrip-8mm
Available

4 Days

3029A1FSteelGT Powergrip-8mm
Available

4 Days

1230A1FSteelGT Powergrip-8mm
Available

4 Days

2030A1FSteelGT Powergrip-8mm
Available

4 Days

3030A1FSteelGT Powergrip-8mm
Available

4 Days

5030A1FSteelGT Powergrip-8mm
Available

4 Days

1231A1FGrey IronGT Powergrip-8mm
Available

4 Days

2031A1FGrey IronGT Powergrip-8mm
Available

4 Days

3031A1FGrey IronGT Powergrip-8mm
Available

4 Days

1232A1FGrey IronGT Powergrip-8mm
Available

4 Days

2032A1FGrey IronGT Powergrip-8mm
Available

4 Days

3032A1FGrey IronGT Powergrip-8mm
Available

4 Days

5032A1FGrey IronGT Powergrip-8mm
Available

4 Days

1233A1FGrey IronGT Powergrip-8mm
Available

4 Days

2033A1FGrey IronGT Powergrip-8mm
Available

4 Days

3033A1FGrey IronGT Powergrip-8mm
Available

4 Days

1234A1FGrey IronGT Powergrip-8mm
Available

4 Days

2034A1FGrey IronGT Powergrip-8mm
Available

4 Days

3034A1FGrey IronGT Powergrip-8mm
Available

4 Days

5034A1FGrey IronGT Powergrip-8mm
Available

4 Days

8534A1FGrey IronGT Powergrip-8mm
Available

4 Days

1235A1FGrey IronGT Powergrip-8mm
Available

4 Days

2035A1FGrey IronGT Powergrip-8mm
Available

4 Days

3035A1FGrey IronGT Powergrip-8mm
Available

4 Days

1236A1FGrey IronGT Powergrip-8mm
Available

4 Days

2036A1FGrey IronGT Powergrip-8mm
Available

4 Days

3036A1FGrey IronGT Powergrip-8mm
Available

4 Days

5036A1FGrey IronGT Powergrip-8mm
Available

43 Days

8536A1FGrey IronGT Powergrip-8mm
Available

4 Days

1237A1FGrey IronGT Powergrip-8mm
Available

4 Days

2037A1FGrey IronGT Powergrip-8mm
Available

4 Days

3037A1FGrey IronGT Powergrip-8mm
Available

4 Days

1238A1FGrey IronGT Powergrip-8mm
Available

4 Days

2038A1FGrey IronGT Powergrip-8mm
Available

4 Days

3038A1FGrey IronGT Powergrip-8mm
Available

4 Days

5038A1FGrey IronGT Powergrip-8mm
Available

4 Days

8538A1FGrey IronGT Powergrip-8mm
Available

4 Days

2039A1FGrey IronGT Powergrip-8mm
Available

4 Days

3039A1FGrey IronGT Powergrip-8mm

Loading...

Basic Information

Type TaperLock & QD Style Pulley Belt Shape 8M(for PowerGrip®) Surface Treatment Black Oxide Coating

Additional Products in this Category

Tech Support