Polychain(GT) 8mm compatible with TaperLock or QD bushing

Polychain(GT) 8mm compatible with TaperLock or QD bushing
  • Volume Discount

B&B sprocket.
Use with Polychain GT2, Polychain GT or Polychain GT carbon belts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
22-8MX12-6FS6
22-8MX12-1008
22-8MX21-6FS6
22-8MX21-1008
22-8MX36-6FS6
22-8MX62-6FS10
25-8MX12-6FS6
25-8MX12-1108
25-8MX21-6FS6
25-8MX21-1108
25-8MX36-6FS6
25-8MX62-6FS10
26-8MX12-1108
26-8MX21-1108
27-8MX12-1108
27-8MX21-1108
28-8MX12-6FS6
28-8MX12-1108
28-8MX21-6FS6
28-8MX21-1108
28-8MX36-6FS6
28-8MX62-6FS10
29-8MX12-1108
29-8MX21-1108
30-8MX12-6FS6
30-8MX12-1108
30-8MX21-6FS6
30-8MX21-1108
30-8MX36-6FS6
30-8MX62-6FS10
31-8MX12-1210
31-8MX21-1210
32-8MX12-6FS6
32-8MX12-1210
32-8MX21-6FS6
32-8MX21-1210
32-8MX36-6FS6
32-8MX36-1210
32-8MX62-6FS10
33-8MX12-1610
33-8MX21-1610
33-8MX36-1610
34-8MX12-1610
34-8MX21-1610
34-8MX36-6FS6
34-8MX36-1610
34-8MX62-6FS10
34-8MX62-1610
35-8MX12-1610
35-8MX21-1610
35-8MX36-1610
36-8MX12-1610
36-8MX21-1610
36-8MX36-6FS6
36-8MX36-1610
36-8MX62-6FS10
36-8MX62-1610
37-8MX12-1610
37-8MX21-1610
37-8MX36-1610
Part NumberVolume DiscountDays to Ship Belt Width Used(mm) Number of Teeth
(T)
Pulley Shape Material Belt Shape Type
Available

Quote

12226FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

1222A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

21226FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2122A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

36226FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

62226FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

12256FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1225A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

21256FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2125A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

36256FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

62256FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

1226A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

2126A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1227A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2127A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

12286FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

1228A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

21286FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2128A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

36286FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

62286FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1229A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

2129A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

12306FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1230A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

21306FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2130A1FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

36306FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

62306FSteelPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1231A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2131A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

12326FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1232A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

21326FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

2132A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

36326FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

3632A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

62326FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1233A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2133A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

3633A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

1234A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2134A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

36346FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

3634A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

62346FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

6234A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

1225A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

2135A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

3635A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

1236A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

2136A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

36366FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

3636A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

62366FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

6236A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

4 Days

1237A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

2137A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm
Available

Quote

3637A1FGrey IronPoly Chain Tooth Profile GT Carbon Belt-8mm

Loading...

Basic Information

Type TaperLock & QD Style Pulley Belt Shape 8M(for Polychain®) Surface Treatment Black Oxide Coating

Additional Products in this Category

Tech Support