• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 a.m. to 10:30 a.m. (EST) 27/1/2019. We apologize for the inconvenience.

Shaft Supports (Inch) - T-Shaped, Malleable Iron

Shaft Supports (Inch) - T-Shaped, Malleable Iron

Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB4
SB6
SB8
SB10
SB12
SB16
SB20
SB24
SB32
Part NumberVolume DiscountDays to Ship Bore Diameter (D)
(Ø)
Material

12 Days

0.25 in (1/4")[Aluminum] Aluminum Alloy

12 Days

0.38 in (3/8")[Aluminum] Aluminum Alloy

12 Days

0.50 in (1/2")[Steel] Low Carbon Steel

12 Days

0.63 in (5/8")[Steel] Low Carbon Steel

12 Days

0.75 in (3/4")[Steel] Low Carbon Steel

12 Days

1.00 in (1")[Steel] Low Carbon Steel

12 Days

1.25 in (1-1/4")[Steel] Low Carbon Steel

12 Days

1.50 in (1-1/2")[Steel] Low Carbon Steel

12 Days

2.00 in (2")[Steel] Low Carbon Steel

Loading...

  1. 1

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Clamp-On Surface Finish None
Type Cast (Economy) Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Tech Support