Axial deep groove ball bearings 512, main dimensions - DIN 711/ISO 104, single direction, separable (FAG (Schaeffler))

Axial deep groove ball bearings 512, main dimensions - DIN 711/ISO 104, single direction, separable (FAG (Schaeffler))

Deep groove ball bearings are versatile, self-retaining bearings with solid outer rings, inner rings and ball and cage assemblies. Axial models can support high axial forces but cannot be subjected to radial loads

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
51200
51201
51202
51203
51204
51205
51206
51207
51208
51209
51210
51211
51212
51213
51214
51215
51216
51217
51218
51220
51222
51224
51226
51228
51230-MP
51232-MP
51234-MP
51236-MP
51238-MP
51240-MP
51244-MP
51248-MP
51252-MP
51256-MP
Part NumberVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)

8 Days

102611

8 Days

122811

8 Days

153212

8 Days

173512

8 Days

204014

8 Days

254715

8 Days

305216

8 Days

356218

8 Days

406819

8 Days

457320

8 Days

507822

8 Days

559025

8 Days

609526

8 Days

6510027

8 Days

7010527

8 Days

7511027

8 Days

8011528

8 Days

8512531

8 Days

9013535

8 Days

10015038

8 Days

11016038

8 Days

12017039

8 Days

13019045

8 Days

14020046

8 Days

15021550

8 Days

16022551

8 Days

17024055

8 Days

18025056

10 Days

19027062

10 Days

20028062

10 Days

22030063

10 Days

24034078

10 Days

26036079

10 Days

28038080

Loading...

  1. 1

Additional Products in this Category