Axial deep groove ball bearings 513, main dimensions - DIN 711/ISO 104, single direction, separable (FAG (Schaeffler))

Axial deep groove ball bearings 513, main dimensions - DIN 711/ISO 104, single direction, separable (FAG (Schaeffler))

Deep groove ball bearings are versatile, self-retaining bearings with solid outer rings, inner rings and ball and cage assemblies. Axial models can support high axial forces but cannot be subjected to radial loads

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
51305
51306
51307
51308
51309
51310
51311
51312
51313
51314
51315
51316
51317
51318
51320
51322-MP
51324-MP
51326-MP
51328-MP
51330-MP
Part NumberVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)

8 Days

255218

8 Days

306021

8 Days

356824

8 Days

407826

8 Days

458528

8 Days

509531

8 Days

5510535

8 Days

6011035

8 Days

6511536

8 Days

7012540

8 Days

7513544

8 Days

8014044

8 Days

8515049

8 Days

9015550

8 Days

10017055

8 Days

11019063

8 Days

12021070

10 Days

13022575

10 Days

14024080

10 Days

15025080

Loading...

  1. 1

Additional Products in this Category