Radial insert ball bearings GRA..-NPP-B, spherical outer ring, location by eccentric locking collar, P seals on both sides, bore inch , Inch Measurements (INA (Schaeffler))

Radial insert ball bearings GRA..-NPP-B, spherical outer ring, location by eccentric locking collar, P seals on both sides, bore inch , Inch Measurements (INA (Schaeffler))

Radial insert ball bearings are single-row, ready-to-fit units comprising a solid outer ring and an inner ring extended on one or both sides. Bearings with an inner ring extended on both sides undergo less tilting of the inner ring and therefore run more smoothly. Radial insert ball bearings are particularly easy to fit, are suitable for drawn shafts of grades h6 to h9 and can be relubricated with only a few exceptions.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
GRA100-NPP-B
GRA102-NPP-B
GRA104-206-NPP-B
GRA104-206-NPP-B-AS2/V
GRA104-NPP-B
GRA112-NPP-B-FA106
Part NumberVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)

10 Days

25.45231

10 Days

28.5756235.8

8 Days

31.756235.8

8 Days

31.756235.8

10 Days

31.757239

10 Days

44.458543.8

Loading...

  1. 1

Additional Products in this Category