216P Brass Hex Nipple Fittings (Parker Hannifin) (216P-2)

216P Brass Hex Nipple Fittings (Parker Hannifin)

Parker pipe fittings are both forged and extruded shapes ranging in sizes from 1/8” to 1,” are available with all pipe fitting threads, and are made to Dryseal standards. These pipe fittings are compatible with copper and brass tubing and iron pipe.

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available
• Pipe fittings are compatible with copper and brass tubing and iron pipe.

Applications:
• Air lines
• Water lines
• Cooling lines

Edit Part Configuration

Part Number

Configure to get your Part Number

216P-2

Part Number
216P-2
Part NumberVolume DiscountDays to Ship Thread Size Side 1 Thread Size Side 2

Same Day

Stock

1/8B(6A)1/8B(6A)

Loading...

  1. 1

Basic Information

Shape Nipples Thread Type Side 1 NPT (Male) Thread Type Side 2 NPT (Male)
Material Brass Applicable Fluid Water / Air

Please check the type/dimensions/specifications of the part 216P-2 in the 216P Brass Hex Nipple Fittings (Parker Hannifin) series.

Products like this...

Part Number
216P-12
216P-4
216P-6
216P-8
Part NumberVolume DiscountDays to Ship Thread Size Side 1 Thread Size Side 2

Same Day

Stock

3/4B(20A)3/4B(20A)

Same Day

Stock

1/4B(8A)1/4B(8A)

Same Day

Stock

3/8B(10A)3/8B(10A)

Same Day

Stock

1/2B(15A)1/2B(15A)

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.