60 Case LinearRace - Straight Pre-Drilled, Inch (Thomson Linear)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-1/2-L-PD-CTL-[1-178/0.1]
1-1/4-L-PD-CTL-[1-178/0.1]
1/2-L-PD-CTL-[1-166/0.1]
1-L-PD-CTL-[1-178/0.1]
2-L-PD-CTL-[1-178/0.1]
3/4-L-PD-CTL-[1-178/0.1]
5/8-L-PD-CTL-[1-178/0.1]
Part NumberVolume DiscountDays to Ship Shaft Dia. D
(inch)
L
(inch)

7 Days

1 1/2"1 ~ 178

7 Days

1 1/4"1 ~ 178

7 Days

1/2"1 ~ 166

7 Days

1"1 ~ 178

7 Days

2"1 ~ 178

7 Days

3/4"1 ~ 178

7 Days

5/8"1 ~ 178

Loading...

  1. 1

Basic Information

Basic Shape Straight End Shape (Left) No Machining End Shape (Right) No Machining
Material Case Hardened Steel Heat Treated Induction Hardened Surface Finish None
Pre Drilled Yes

Additional Products in this Category

Tech Support