Film Handling Aluminum Rollers (Length:100-1200mm) (ADVANCED MANUFACTURING TECHNOLOGIES)

Edit Part Configuration

Part Number

Configure to get your Part Number


Note: End faces are not coated.

Part Number
ROLRTC20-[6,​8]-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTC22-6-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTC25-[6,​8]-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTC30-10-L[225-1200/1]-[DD,​FG,​OP,​ZZ]
ROLRTC35-[10,​12]-L[225-1200/1]-[DD,​FG,​OP,​ZZ]
ROLRTH20-[6,​8]-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTH22-6-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTH25-[6,​8]-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTH30-10-L[225-1200/1]-[DD,​FG,​OP,​ZZ]
ROLRTH35-[10,​12]-L[225-1200/1]-[DD,​FG,​OP,​ZZ]
ROLRTN20-[6,​8]-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTN25-[6,​8]-L[100-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTN30-10-L[225-1200/1]-[DD,​FG,​OP,​ZZ]
ROLRTN35-[10,​12]-L[225-1200/1]-[DD,​FG,​OP,​ZZ]
Part NumberVolume DiscountDays to Ship O.D.
(mm)
Surface Treatment I.D(mm) Length(mm) Bearing Type

36 Days

20Clear Anodize6 ~ 8100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

22Clear Anodize6100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

25Clear Anodize6 ~ 8100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

30Clear Anodize10225 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

35Clear Anodize10 ~ 12225 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

20Hard Coat Anodize6 ~ 8100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

22Hard Coat Anodize6100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

25Hard Coat Anodize6 ~ 8100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

30Hard Coat Anodize10225 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

35Hard Coat Anodize10 ~ 12225 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

20None6 ~ 8100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

25None6 ~ 8100 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

30None10225 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

10 Days

35None10 ~ 12225 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

Loading...

  1. 1

Basic Information

Type Metal Rollers Mounting Method With Bearings Roller Shape Straight
Material Aluminum

Additional Products in this Category