Film Handling Stainless Steel Rollers (Length: 500 - 1200 mm) (ADVANCED MANUFACTURING TECHNOLOGIES)

Edit Part Configuration

Part Number

Configure to get your Part Number


Part Number
ROLRTS20-[6,​8]-L[500-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTS25-[6,​8]-L[500-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTS30-10-L[500-1000/1]-[DD,​FG,​OP,​ZZ]
ROLRTS35-[10,​12]-L[500-1200/1]-[DD,​FG,​OP,​ZZ]
Part NumberVolume DiscountDays to Ship O.D.
(mm)
I.D(mm) Length(mm) Bearing Type

36 Days

206 ~ 8500 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

256 ~ 8500 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

3010500 ~ 1000DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

36 Days

3510 ~ 12500 ~ 1200DD(Double Contact Sealed) / OP(Open) / ZZ(Double Shielded)

Loading...

  1. 1

Basic Information

Type Metal Rollers Mounting Method With Bearings Roller Shape Straight
Material Stainless Steel Surface Treatment Passivated

Additional Products in this Category