Film Handling Aluminum Rollers-Plastic Bearings ( Length: 500 - 1200 mm) (ADVANCED MANUFACTURING TECHNOLOGIES)

Edit Part Configuration

Part Number

Configure to get your Part Number


Notes: End faces are not coated.
Part Number
ROLRC22-6-L[500-1000/1]
ROLRC25-[6,​8]-L[500-1000/1]
ROLRC30-10-L[500-1200/1]
ROLRC35-[10,​12]-L[500-1200/1]
ROLRN22-6-L[500-1000/1]
ROLRN25-[6,​8]-L[500-1000/1]
ROLRN30-10-L[500-1200/1]
ROLRN35-[10,​12]-L[500-1200/1]
Part NumberVolume DiscountDays to Ship O.D.
(mm)
Surface Treatment I.D(mm) I.I.D(mm) Length(mm)

36 Days

22Clear Anodize6-500 ~ 1000

36 Days

25Clear Anodize6 ~ 8-500 ~ 1000

36 Days

30Clear Anodize-10500 ~ 1200

36 Days

35Clear Anodize1210500 ~ 1200

26 Days

22None6-500 ~ 1000

26 Days

25None6 ~ 8-500 ~ 1000

26 Days

30None-10500 ~ 1200

26 Days

35None1210500 ~ 1200

Loading...

  1. 1

Basic Information

Type Metal Rollers Mounting Method With Bearings Roller Shape Straight
Material Aluminum

Additional Products in this Category