Roller Way Linear Guide - High Grade, Interchangeable, LRX Series (IKO)

Edit Part Configuration

Part Number

Configured Part Number is shown.


















Part Number
LRX12C1HS2
LRX12R[80-1480/1]HS2/MN
LRX15C1HS2
LRX15R[180-1500/1]HS2/MN
LRX20C1HS2
LRX20R[240-1980/1]HS2/MN
LRX25C1T1HS2
LRX25R[240-3000/1]HS2/MN
LRX30C1T1HS2
LRX30R360HS2/MN
LRX30R[480-2960/1]HS2/MN
LRX35C1T2HS2
LRX35R[480-2960/1]HS2/MN
LRX45C1T2HS2
LRX45R[840-2940/1]BHS2/MN
LRXC12C1HS2
LRXC15C1HS2
LRXC20C1HS2
LRXC25C1T1HS2
LRXC30C1T1HS2
LRXC35C1T2HS2
LRXC45C1T2HS2
LRXD12C1HS2
LRXD15C1HS2
LRXD20C1HS2
LRXD25C1T1HS2
LRXD30C1T1HS2
LRXD35C1T2HS2
LRXD45C1T2HS2
LRXDC12C1HS2
LRXDC15C1HS2
LRXDC20C1HS2
LRXDC25C1T1HS2
LRXDC30C1T1HS2
LRXDC35C1T2HS2
LRXDC45C1T2HS2
LRXDG12C1HS2
LRXDG15C1HS2
LRXDG20C1HS2
LRXDG25C1T1HS2
LRXDG30C1T1HS2
LRXDG35C1T2HS2
LRXDG45C1T2HS2
LRXG12C1HS2
LRXG15C1HS2
LRXG20C1HS2
LRXG25C1T1HS2
LRXG30C1T1HS2
LRXG35C1T2HS2
LRXG45C1T2HS2
LRXH20C1HS2
LRXHC20C1HS2
LRXHG20C1HS2
Part NumberVolume DiscountDays to Ship Set/Separate Item Block Type Rail Width
(mm)
Mounting Height H
(mm)
Number of Blocks Material Rail Length L
(mm)
Preload Call Out Size Retainers Lubrication Type Rolling Element Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Special Specifications Grease Type

Quote

Block Only[Wide] Flange Type - Mount From Top or Bottom12191Carbon Steel-Standard12Yes[Lubricant Application] Lithium-soap base greaseRollers58901040078.745.245.2-Shell Alvania EP 2

Quote

Rail Only-12---80 ~ 1480-12--------No mounting bolts-

Quote

Block Only[Wide] Flange Type - Mount From Top or Bottom15241Carbon Steel-Standard15Yes[Lubricant Application] Lithium-soap base greaseRollers1150020000188136136-Shell Alvania EP 2

Quote

Rail Only-15---180 ~ 1500-15--------No mounting bolts-

Quote

Block Only[Wide] Flange Type - Mount From Top20301Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers2340042700550379379-Shell Alvania EP 2

Quote

Rail Only-20---240 ~ 1980-20--------No mounting bolts-

Quote

Block Only[Wide] Flange Type - Mount From Top or Bottom23361Carbon Steel-Light Preload25Yes[Lubricant Application] Lithium-soap base greaseRollers3210056300833573573-Shell Alvania EP 2

Quote

Rail Only-23---240 ~ 3000-25--------No mounting bolts-

Quote

Block Only[Wide] Flange Type - Mount From Top or Bottom28421Carbon Steel-Light Preload30Yes[Lubricant Application] Lithium-soap base greaseRollers43400744001350883883-Shell Alvania EP 2

Quote

Rail Only-28-----30--------No mounting bolts-

Quote

Rail Only-28---480 ~ 2960-30--------No mounting bolts-

Quote

Block Only[Wide] Flange Type - Mount From Top or Bottom34481Carbon Steel-Medium Preload35Yes[Lubricant Application] Lithium-soap base greaseRollers58700100000217013601360-Shell Alvania EP 2

Quote

Rail Only-34---480 ~ 2960-35--------No mounting bolts-

Quote

Block Only[Wide] Flange Type - Mount From Top or Bottom45601Carbon Steel-Medium Preload45Yes[Lubricant Application] Lithium-soap base greaseRollers95400159000443027002700-Shell Alvania EP 2

Quote

Rail Only-45---840 ~ 2940-45--------No mounting bolts-

Quote

Block Only-12191Carbon Steel-Standard12Yes[Lubricant Application] Lithium-soap base greaseRollers3900609046.316.316.3-Shell Alvania EP 2

Quote

Block Only-15241Carbon Steel-Standard15Yes[Lubricant Application] Lithium-soap base greaseRollers77301200011350.650.6-Shell Alvania EP 2

Quote

Block Only-20301Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers1610026400341150150-Shell Alvania EP 2

Quote

Block Only-23361Carbon Steel-Light Preload25Yes[Lubricant Application] Lithium-soap base greaseRollers2160033800500213213-Shell Alvania EP 2

Quote

Block Only-28421Carbon Steel-Light Preload30Yes[Lubricant Application] Lithium-soap base greaseRollers2920044600808329329-Shell Alvania EP 2

Quote

Block Only-34481Carbon Steel-Medium Preload35Yes[Lubricant Application] Lithium-soap base greaseRollers39500600001300506506-Shell Alvania EP 2

Quote

Block Only-45601Carbon Steel-Medium Preload45Yes[Lubricant Application] Lithium-soap base greaseRollers6410095600266010101010-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type12201Carbon Steel-Standard12Yes[Lubricant Application] Lithium-soap base greaseRollers58901040078.745.245.2-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type15281Carbon Steel-Standard15Yes[Lubricant Application] Lithium-soap base greaseRollers1150020000188136136-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type20341Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers2340042700550379379-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type23401Carbon Steel-Light Preload25Yes[Lubricant Application] Lithium-soap base greaseRollers3210056300833573573-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type28451Carbon Steel-Light Preload30Yes[Lubricant Application] Lithium-soap base greaseRollers43400744001350883883-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type34551Carbon Steel-Medium Preload35Yes[Lubricant Application] Lithium-soap base greaseRollers58700100000217013601360-Shell Alvania EP 2

Quote

Block OnlyBlock Standard Type45701Carbon Steel-Medium Preload45Yes[Lubricant Application] Lithium-soap base greaseRollers95400159000443027002700-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type12201Carbon Steel-Standard12Yes[Lubricant Application] Lithium-soap base greaseRollers3900609046.316.316.3-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type15281Carbon Steel-Standard15Yes[Lubricant Application] Lithium-soap base greaseRollers77301200011350.650.6-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type20341Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers1610026400341150150-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type23401Carbon Steel-Light Preload25Yes[Lubricant Application] Lithium-soap base greaseRollers2160033800500213213-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type28451Carbon Steel-Light Preload30Yes[Lubricant Application] Lithium-soap base greaseRollers2920044600808329329-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type34551Carbon Steel-Medium Preload35Yes[Lubricant Application] Lithium-soap base greaseRollers39500600001300506506-Shell Alvania EP 2

Quote

Block OnlyBlock Short Type45701Carbon Steel-Medium Preload45Yes[Lubricant Application] Lithium-soap base greaseRollers6410095600266010101010-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type12201Carbon Steel-Standard12Yes[Lubricant Application] Lithium-soap base greaseRollers77101460011188.688.6-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type15281Carbon Steel-Standard15Yes[Lubricant Application] Lithium-soap base greaseRollers1490028000263262262-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type20341Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers3010058900760713713-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type23401Carbon Steel-Light Preload25Yes[Lubricant Application] Lithium-soap base greaseRollers38200703001040885885-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type28451Carbon Steel-Light Preload30Yes[Lubricant Application] Lithium-soap base greaseRollers5320096700175014701470-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type34551Carbon Steel-Medium Preload35Yes[Lubricant Application] Lithium-soap base greaseRollers74200135000293024402440-Shell Alvania EP 2

Quote

Block OnlyBlock Long Type45701Carbon Steel-Medium Preload45Yes[Lubricant Application] Lithium-soap base greaseRollers124000223000620052205220-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top or Bottom12191Carbon Steel-Standard12Yes[Lubricant Application] Lithium-soap base greaseRollers77101460011188.688.6-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top or Bottom15241Carbon Steel-Standard15Yes[Lubricant Application] Lithium-soap base greaseRollers1490028000263262262-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top20301Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers3010058900760713713-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top or Bottom23361Carbon Steel-Light Preload25Yes[Lubricant Application] Lithium-soap base greaseRollers38200703001040885885-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top or Bottom28421Carbon Steel-Light Preload30Yes[Lubricant Application] Lithium-soap base greaseRollers5320096700175014701470-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top or Bottom34481Carbon Steel-Medium Preload35Yes[Lubricant Application] Lithium-soap base greaseRollers74200135000293024402440-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Top or Bottom45601Carbon Steel-Medium Preload45Yes[Lubricant Application] Lithium-soap base greaseRollers124000223000620052205220-Shell Alvania EP 2

Quote

Block Only[Wide] Flange Type - Mount From Bottom20301Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers2340042700550379379-Shell Alvania EP 2

Quote

Block Only-20301Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers1610026400341150150-Shell Alvania EP 2

Quote

Block Only[Wide Long] Flange Long Type - Mount From Bottom20301Carbon Steel-Standard20Yes[Lubricant Application] Lithium-soap base greaseRollers3010058900760713713-Shell Alvania EP 2

Loading...

  1. 1

Basic Information

Cost Efficient Standard Rail Type Standard Accuracy Standards High Grade (Medium)

Additional Products in this Category

Tech Support