Parker - Crimp Style Hydraulic Hose Fitting - 43 Series Female Seal-Lok®, Swivel Straight - Long

Parker - Crimp Style Hydraulic Hose Fitting - 43 Series Female Seal-Lok®, Swivel Straight - Long

Parker’s best-selling 43 Series crimp style hydraulic fittings are a complete range of cost-effective, permanent, crimp-style hydraulic hose fittings for use with the Parkrimp family of crimpers.

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids
Part Number
1JS43-4-4
1JS43-4-6
1JS43-6-4
1JS43-6-6
1JS43-6-8
1JS43-8-4
1JS43-8-6
1JS43-8-8
1JS43-8-10
1JS43-10-6
1JS43-10-8
1JS43-10-10
1JS43-10-12
1JS43-12-8
1JS43-12-10
1JS43-12-12
1JS43-12-16
1JS43-16-12
1JS43-16-16
1JS43-16-20
1JS43-20-16
1JS43-20-20
1JS43-24-20
1JS43-24-24
Part NumberVolume DiscountDays to Ship

16 Days

5 Days

16 Days

Stock

16 Days

5 Days

Stock

5 Days

5 Days

Stock

5 Days

Stock

32 Days

12 Days

32 Days

5 Days

Stock

92 Days

5 Days

Stock

5 Days

32 Days

Stock

92 Days

17 Days

Stock

17 Days

Stock

47 Days

17 Days

17 Days

23 Days

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Straight

Additional Products in this Category

Tech Support