Parker - Crimp Style Hydraulic Hose Fitting - 71 Series Female Seal-Lok®, Swivel Straight - Long

Parker - Crimp Style Hydraulic Hose Fitting - 71 Series Female Seal-Lok®, Swivel Straight - Long

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids
Part Number
1JS71-6-6
1JS71-6-8
1JS71-8-8
1JS71-10-8
1JS71-10-10
1JS71-10-12
1JS71-12-10
1JS71-16-12
1JS71-16-16
1JS71-20-16
1JS71-20-20
1JS71-24-24
Part NumberVolume DiscountDays to Ship

5 Days

17 Days

5 Days

5 Days

5 Days

17 Days

17 Days

17 Days

17 Days

17 Days

17 Days

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Straight

Additional Products in this Category

Tech Support