Parker - Crimp Style Hydraulic Hose Fitting - 43 Series Male Seal-Lok®, Rigid Straight

Parker - Crimp Style Hydraulic Hose Fitting - 43 Series Male Seal-Lok®, Rigid Straight

Parker’s best-selling 43 Series crimp style hydraulic fittings are a complete range of cost-effective, permanent, crimp-style hydraulic hose fittings for use with the Parkrimp family of crimpers.

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Part Number
1J043-4-4
1J043-6-4
1J043-6-6
1J043-8-6
1J043-8-8
1J043-10-6
1J043-10-8
1J043-10-10
1J043-12-10
1J043-12-12
1J043-16-12
1J043-16-16
1J043-20-20
Part NumberVolume DiscountDays to Ship

5 Days

Stock

5 Days

12 Days

Stock

32 Days

5 Days

Stock

37 Days

5 Days

Stock

17 Days

Stock

5 Days

Stock

32 Days

Stock

92 Days

16 Days

Stock

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Straight

Additional Products in this Category

Tech Support