Parker - Crimp Style Hydraulic Hose Fitting - 77 Series Female Seal-Lok®, Swivel 45° Elbow

Parker - Crimp Style Hydraulic Hose Fitting - 77 Series Female Seal-Lok®, Swivel 45° Elbow

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble.

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
Part Number
1J777-8-8
1J777-10-8
1J777-10-10
1J777-12-12
1J777-16-16
1J777-20-20
1J777-24-24
Part NumberVolume DiscountDays to Ship

Same Day

Stock

65 Days

23 Days

Same Day

Stock

32 Days

Same Day

Stock

37 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Others

Additional Products in this Category

Tech Support