Parker - Crimp Style Hydraulic Hose Fitting - 26 Series Female Seal-Lok®, Swivel 90° Elbow - Short Drop

Parker - Crimp Style Hydraulic Hose Fitting - 26 Series Female Seal-Lok®, Swivel 90° Elbow - Short Drop

Parker's 26 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Features/Benefits:
• Easy push on force
• Imperial HEX
• Brass option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.


Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Gasoline
• Ethanol blends
• Air brake systems
• Refrigerant

Part Number
1J926-4-4
1J926-6-6
1J926-8-8
1J926-10-10
1J926-12-12
1J926-16-16
1J926-20-20
Part NumberVolume DiscountDays to Ship

37 Days

17 Days

32 Days

17 Days

37 Days

32 Days

32 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Others

Additional Products in this Category

Tech Support