Parker - Crimp Style Hydraulic Hose Fitting - 79 Series Female Seal-Lok®, Swivel 90° Elbow - Short Drop

Parker - Crimp Style Hydraulic Hose Fitting - 79 Series Female Seal-Lok®, Swivel 90° Elbow - Short Drop

Parker's 79 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids
Part Number
1J979-12-12
1J979-16-16
Part NumberVolume DiscountDays to Ship

17 Days

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Others

Additional Products in this Category

Tech Support