• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Parker - Mini Lubricators, P31 Series (PARKER HANNIFIN)

Parker - Mini Lubricators, P31 Series (PARKER HANNIFIN)

The P31L is a miniature mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices.

Features/Benefits
• Integral 1/4" ports (NPT, BSPP & BSPT)
• Robust but lightweight aluminium construction
• Proportional oil delivery over a wide range of air flows
• Fingertip ratchet control for precise oil drip rate adjustment

Edit Part Configuration

Part Number

Configure to get your Part Number

Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• Reduce friction
• For cooling tools or against frost

 
Part Number
P31LB92LGNN
P31LB92LMNN
Part NumberVolume DiscountDays to Ship Min. Dripping Flow Rate
(l/min)

10 Days

40 SCFM

10 Days

40 SCFM

Loading...

  1. 1

Basic Information

IN Side, Connection Type NPT IN Side, Plumbing Thread Nominal 1/4

Additional Products in this Category