Adjustable Locknut Elbow - 24 Degree Flareless / SAE-ORB, WEE-UNF Series (PARKER HANNIFIN)

Adjustable Locknut Elbow - 24 Degree Flareless / SAE-ORB, WEE-UNF Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
WEE06L7/16UNFCF
WEE10L9/16UNFCF
WEE12L3/4UNFCF
WEE12L9/16UNFCF
WEE12S3/4UNFCF
WEE15L3/4UNFCF
WEE15L7/8UNFCF
WEE16S7/8UNFCF
WEE18L7/8UNFCF
WEE20S11/16UNCF
WEE22L11/16UNCF
WEE25S11/16UNCF
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Connection 1 Thread Size

9 Days

-30~250 °F6MM

9 Days

-30~250 °F10MM

9 Days

-30~250 °F12MM

9 Days

-30~250 °F12MM

9 Days

-30~250 °F12MM

9 Days

-30~250 °F15MM

9 Days

-30~250 °F15MM

9 Days

-30~250 °F16MM

9 Days

-30~250 °F18MM

9 Days

-30~250 °F20MM

9 Days

-30~250 °F22MM

9 Days

-30~250 °F25MM

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 160 bar Applicable Fluid Oil
Connection 1 Type 24° cone end Connection 2 Type Adjustable UN/UNF thread - O-ring (ISO 11926) Shape Adjustable locknut elbow

Additional Products in this Category

Tech Support