Gauge Port Tee - 37 Degree Flare / 37 Degree Swivel, SAE-ORB, XHX6G5TP Series (PARKER HANNIFIN)

Gauge Port Tee - 37 Degree Flare / 37 Degree Swivel, SAE-ORB, XHX6G5TP Series (PARKER HANNIFIN)

Parker's in-line diagnostic tees are designed around the two most common hydraulic tube and hose interfaces: o-ring face seal (ORFS), Seal-Lok, and 37° flare JIC, Triple-Lok®. Developed to work in conjunction with electronic diagnostic products available from Parker's Quick Coupling Division and other mechanical pressure and temperature sensing equipment, this product line is designed to be installed to a hose assembly or tube line without displacing the port adapter.

Features/Benefits:
• ORFS and 37° flare swivel feature offers unlimited positioning without displacing port adapter.
• Enlarged and lengthened body hex ensures diagnostic port offers full thread engagement and pressure capability.
• Diagnostic tee product line includes: Diagnostic Test Point (EMA3 and PD Series), conversion adapter, and pressure gauge adapters.
• Available in steel in sizes ¼” through 1 ½” or 6mm through 38mm with working pressures up to 10,000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• In-line pressure and temperature measurements
• In-line oil sampling
• In field diagnostic without removal of port adapters

Part Number
4-4 XHX6G5TP-S
6-4 XHX6G5TP-S
8-4 XHX6G5TP-S
10-4 XHX6G5TP-S
12-4 XHX6G5TP-S
16-4 XHX6G5TP-S
20-4 XHX6G5TP-S
24-4 XHX6G5TP-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Connection 1 Thread Size

9 Days

-65~500 °F7/16-20

9 Days

-65~500 °F9/16-18

9 Days

-65~500 °F3/4-16

9 Days

-65~500 °F7/8-14

9 Days

-65~500 °F1 1/16-12

9 Days

-65~500 °F1 5/16-12

9 Days

-65~500 °F1 5/8-12

16 Days

-65~500 °F1 7/8-12

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 4,000 psi Applicable Fluid Oil
Connection 2 Thread Size 7/16-20 Connection 1 Type Male 37° Flare Connection 2 Type Female 37° Flare Swivel

Additional Products in this Category

Tech Support