BSPP Hollow Hex Plug - VSTI R-ED Series (PARKER HANNIFIN)

BSPP Hollow Hex Plug - VSTI R-ED Series (PARKER HANNIFIN)

The main function of plugs for Ermeto DIN high pressure hydraulic fittings is the safe closure of ports in hydraulic systems. This broad range of fittings is available in steel with Cr(VI)-free surfaces and in stainless steel.

Features/ benefits:
• High corrosion resistance
• Stainless steel surface
• High pressure: The plugs have pressure ratings of up to 630 bar, so that the plugs can be used in a wide range of applications.

Edit Part Configuration

Part Number

Configured Part Number is shown.


Applications:                                                                                                                                            
• Suitable for general hydraulic applications.

Part Number
VSTI1/2EDCF
VSTI1/4EDCF
VSTI1/8EDCF
VSTI1EDCF
VSTI3/4EDCF
VSTI3/8EDCF
VSTI11/2EDCF
VSTI11/4EDCF
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Connection 1 Thread Size

Same Day

Stock

-30~250 °F1/2-14

Same Day

Stock

-30~250 °F1/4-19

Same Day

Stock

-30~250 °F1/8-28

Same Day

Stock

-30~250 °F1-11

Same Day

Stock

-30~250 °F3/4-14

Same Day

Stock

-30~250 °F3/8-18

Same Day

Stock

-30~250 °F1 1/2-11

Same Day

Stock

-30~250 °F1 1/4-11

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 4,000 psi Applicable Fluid Oil
Connection 1 Type Male BSPP thread - ED-seal (ISO 1179) Shape Blanking plug for ports

Additional Products in this Category

Tech Support