High Pressure Banjo Elbow 24 Degree Flareless / BSPP, WH-R-KDS Series (PARKER HANNIFIN)

High Pressure Banjo Elbow 24 Degree Flareless / BSPP, WH-R-KDS Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
WH06LRKDSCF
WH08LRKDSCF
WH08SRKDSCF
WH10SRKDSCF
WH12SRKDSCF
WH12ZLRKDSCF
WH15ZLRKDSCF
WH18ZLRKDSCF
WH20SRKDSCF
WH25SRKDSCF
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Connection 1 Thread Size

Same Day

Stock

-30~250 °F6MM

9 Days

-30~250 °F8MM

9 Days

-30~250 °F8MM

9 Days

-30~250 °F10MM

9 Days

-30~250 °F12MM

9 Days

-30~250 °F12MM

Same Day

Stock

-30~250 °F15MM

Same Day

Stock

-30~250 °F18MM

9 Days

-30~250 °F20MM

9 Days

-30~250 °F25MM

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 160 bar Applicable Fluid Oil
Connection 1 Type 24° cone end Connection 2 Type Male BSPP thread with soft seal ring Shape Banjo elbow

Additional Products in this Category

Tech Support