ORFS Bleed Adapter - FNLBA Series (PARKER HANNIFIN)

ORFS Bleed Adapter - FNLBA Series (PARKER HANNIFIN)

Parker's Bleed Adapters allow for bleeding hydraulic systems without "cracking" hydraulic connections.

Features/Benefits:
• Uses standard automotive bleed screw design which is permanently crimped into body housing for blowout prevention.
• Easily bleed a hydraulic systems without “cracking,” protecting against the possible high force of larger size fittings or the potential for elastomeric seals extruding or becoming damaged.
• In-port options with SAE and NPT male studs and tube and hose connection options to male and female ORFS fittings.
• Available in steel in sizes 1 1/4” through 1 ½” with working pressures of up to 12,000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid handling connections

Part Number
12 FNLBA-S
24 FNLBA-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

30 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support