Male Connector - 24 Degree Flareless / Metric, GE-M Series (PARKER HANNIFIN)

Male Connector - 24 Degree Flareless / Metric, GE-M Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
GE04LLM6X1KEGCF
GE04LLMCF
GE06LLMCF
GE06LMCF
GE08LLMCF
GE08LMCF
GE10LM16X1.5CF
GE10LMCF
GE12LM14X1.5CF
GE12LM18X1.5CF
GE15LM22X1.5CF
GE16SMCF
GE22LMCF
GE25SMCF
Part NumberVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Operating Temperature Range
(℃)

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

Same Day

Stock

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

Same Day

Stock

160 bar-65~500 °F

Same Day

Stock

160 bar-65~500 °F

Same Day

Stock

160bar-65~500 °F

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

9 Days

160 bar-65~500 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Applicable Fluid Oil

Additional Products in this Category

Tech Support