Swivel Union - Flareless Swivel / Flareless Swivel, GZ Series (PARKER HANNIFIN)

Swivel Union - Flareless Swivel / Flareless Swivel, GZ Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
GZ06LCF
GZ08LCF
GZ08SCF
GZ10LCF
GZ10SCF
GZ12LCF
GZ12SCF
GZ15LCF
GZ16SCF
GZ18LCF
GZ20SCF
GZ22LCF
GZ30SCF
GZ35LCF
GZ38SCF
GZ42LCF
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 160 bar Applicable Fluid Oil

Additional Products in this Category

Tech Support