Swivel Union Reducer - Flareless Swivel / Flareless Swivel, GZR Series (PARKER HANNIFIN)

Swivel Union Reducer - Flareless Swivel / Flareless Swivel, GZR Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
GZR06L/06SCF
GZR08L/08SCF
GZR18/15LCF
GZR28/22LCF
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

9 Days

-30~250 °F

Same Day

Stock

-30~250 °F

Same Day

Stock

-30~250 °F

9 Days

-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 160 bar Applicable Fluid Oil

Additional Products in this Category

Tech Support