Tube Nut ORFS - BL Series (PARKER HANNIFIN)

Tube Nut ORFS - BL Series (PARKER HANNIFIN)

Parker's Seal-Lok O-Ring Face Seal offers a leak-free seal fitting design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.

Features/Benefits:
• Highly resistant to over-torque, withstanding 200% torque above the rated value without any damage to the fitting, creating unlimited reusability.
• Flat sealing surface allows for zero clearance installation.
• Suitable for a wide range of wall thicknesses and are adaptable to inch tube, metric tube and hose.
• Patented Trap-Seal design provides optimal seal retention in ORFS CORG groove and prevents seal pinch during assembly.
• Offered in steel and stainless steel in sizes 1/4" through 2” with working pressures up to 9200 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4 BL-S
6 BL-S
8 BL-S
10 BL-S
12 BL-S
16 BL-S
20 BL-S
24 BL-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

9 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support