Nut 37 Degree Flare - BTX Series (PARKER HANNIFIN)

Nut 37 Degree Flare - BTX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2 BTX-S
3 BTX-S
4 BTX-S
5 BTX-S
6 BTX-S
8 BTX-S
10 BTX-S
12 BTX-S
14 BTX-S
16 BTX-S
20-12 BTX-S
20 BTX-S
24 BTX-S
32 BTX-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

44 Days

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

9 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

9 Days

-65~500 °F

Same Day

Stock

-65~500 °F

9 Days

-65~500 °F

9 Days

-65~500 °F

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support