Straight Thread Elbow - 37 Degree Flare / SAE-ORB, C50X Series (PARKER HANNIFIN)

Straight Thread Elbow - 37 Degree Flare / SAE-ORB, C50X Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4-2 C5OX-S
4-6 C5OX-S
4-8 C5OX-S
4-10 C5OX-S
4 C5OX-S
5-4 C5OX-S
5-6 C5OX-S
5 C5OX-S
6-4 C5OX-S
6-5 C5OX-S
6-8 C5OX-S
6-10 C5OX-S
6-12 C5OX-S
6 C5OX-S
8-4 C5OX-S
8-6 C5OX-S
8-10 C5OX-S
8-12 C5OX-S
8-16 C5OX-S
8 C5OX-S
10-6 C5OX-S
10-8 C5OX-S
10-12 C5OX-S
10-16 C5OX-S
10 C5OX-S
12-8 C5OX-S
12-10 C5OX-S
12-16 C5OX-S
12-20 C5OX-S
12 C5OX-S
16-8 C5OX-S
16-10 C5OX-S
16-12 C5OX-S
16-14 C5OX-S
16-20 C5OX-S
16-24 C5OX-S
16 C5OX-S
20-12 C5OX-S
20-16 C5OX-S
20-24 C5OX-S
20 C5OX-S
24-20 C5OX-S
24 C5OX-S
32-24 C5OX-S
32 C5OX-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

Stock

-30~250 °F

30 Days

-30~250 °F

9 Days

Stock

-30~250 °F

19 Days

-30~250 °F

9 Days

Stock

-30~250 °F

23 Days

-30~250 °F

9 Days

Stock

-30~250 °F

30 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

-30~250 °F

16 Days

Stock

-30~250 °F

9 Days

-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support