Male Elbow - ISO 6149 37 Degree Flare / ISO 6149, C87OMX Series (PARKER HANNIFIN)

Male Elbow - ISO 6149 37 Degree Flare / ISO 6149, C87OMX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
6M14C87OMXS
8M16C87OMXS
8M18C87OMXS
10M18C87OMXS
12M22C87OMXS
12M27C87OMXS
16M33C87OMXS
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

Same Day

Stock

-30~250 °F

Same Day

Stock

-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support