Male Elbow - Flareless / NPTF, CBU Series (PARKER HANNIFIN)

Male Elbow - Flareless / NPTF, CBU Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4-4 CBU-S
4-6 CBU-S
4 CBU-S
6-2 CBU-S
6-6 CBU-S
6-8 CBU-S
6 CBU-S
8-4 CBU-S
8-8 CBU-S
8 CBU-S
10-6 CBU-S
10 CBU-S
12-8 CBU-S
12 CBU-S
16-12 CBU-S
16 CBU-S
20 CBU-S
24 CBU-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

16 Days

Stock

-65~500 °F

16 Days

-65~500 °F

16 Days

Stock

-65~500 °F

16 Days

-65~500 °F

9 Days

-65~500 °F

9 Days

-65~500 °F

16 Days

Stock

-65~500 °F

9 Days

Stock

-65~500 °F

9 Days

Stock

-65~500 °F

9 Days

Stock

-65~500 °F

16 Days

-65~500 °F

30 Days

Stock

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 4,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support