Male Elbow - 37 Degree Flare / NPTF, CTX Series (PARKER HANNIFIN)

Male Elbow - 37 Degree Flare / NPTF, CTX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
2 CTX-S
3 CTX-S
4-4 CTX-S
4-6 CTX-S
4-8 CTX-S
4 CTX-S
5-4 CTX-S
5 CTX-S
6-2 CTX-S
6-6 CTX-S
6-8 CTX-S
6-12 CTX-S
6 CTX-S
8-4 CTX-S
8-8 CTX-S
8-12 CTX-S
8-16 CTX-S
8 CTX-S
10-6 CTX-S
10-12 CTX-S
10-16 CTX-S
10 CTX-S
12-6 CTX-S
12-8 CTX-S
12-16 CTX-S
12-20 CTX-S
12 CTX-S
14 CTX-S
16-8 CTX-S
16-12 CTX-S
16-20 CTX-S
16 CTX-S
20-12 CTX-S
20-16 CTX-S
20-24 CTX-S
20 CTX-S
24-20 CTX-S
24 CTX-S
32-24 CTX-S
32 CTX-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

9 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

9 Days

-65~500 °F

9 Days

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

16 Days

-65~500 °F

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support