Cutting (Locking) Ring for LL series and all brass - D Series (PARKER HANNIFIN)

Cutting (Locking) Ring for LL series and all brass - D Series (PARKER HANNIFIN)

Ermeto DIN fitting components for high pressure hydraulic tube fittings are indispensable items in order to build up a complete fitting series (EO-PSR, EO-2, EO2-FORM).

Features/ benefits:
• High corrosion resistance
• Stainless steel surface

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:                                                                                                                                            
• Suitable for general hydraulic applications.


Part Number
D04LLX
D06LLMSX
D06LLX
D06LMSX
D08LLX
D10LLX
Part NumberVolume DiscountDays to Ship Material Operating Temperature Range
(℃)

Same Day

Stock

Steel-65~500 °F

9 Days

Brass-65~500 °F

9 Days

Steel-65~500 °F

9 Days

Brass-65~500 °F

9 Days

Steel-65~500 °F

Same Day

Stock

Steel-65~500 °F

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 160 bar Applicable Fluid Oil

Additional Products in this Category

Tech Support