Female Elbow - 37 Degree Flare / NPTF, DTX Series (PARKER HANNIFIN)

Female Elbow - 37 Degree Flare / NPTF, DTX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
4-4 DTX-S
4-6 DTX-S
4 DTX-S
5 DTX-S
6-2 DTX-S
6-6 DTX-S
6 DTX-S
8-4 DTX-S
8-8 DTX-S
8 DTX-S
10 DTX-S
12 DTX-S
16 DTX-S
20 DTX-S
24 DTX-S
32 DTX-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

Same Day

Stock

-65~500 °F

30 Days

-65~500 °F

9 Days

-65~500 °F

16 Days

-65~500 °F

19 Days

-65~500 °F

9 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

16 Days

-65~500 °F

Same Day

Stock

-65~500 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support