Swivel Connector - Flareless Swivel / BSPP with Eolastic Seal, EGE-R-ED Series (PARKER HANNIFIN)

Swivel Connector - Flareless Swivel / BSPP with Eolastic Seal, EGE-R-ED Series (PARKER HANNIFIN)

Parker's 24° Flareless tube fittings, Ferulok, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems in hydraulic connections.

Features/Benefits:
• Hardened ferrule creates a visible heavy bite so no inspecting gauges are required.
• Compression grip at rear of ferrule dampens the effects of vibration which extends the life of the joint in rigorous applications.
• Especially suitable for use with tube wall thickness ranging from medium to heavy
• No special tooling is required for smaller sizes of Ferulok which can be assembled by wrench for sizes up to 3/4".
• Offered in steel and stainless steel in sizes: 1/8" through 2" with working pressures up to 6000 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
EGE06LREDCF
EGE06SREDCF
EGE08LREDCF
EGE08SREDCF
EGE10LMEDCF
EGE10LREDCF
EGE10SREDCF
EGE12LMEDCF
EGE12LREDCF
EGE12SREDCF
EGE15LREDCF
EGE16SMEDCF
EGE16SREDCF
EGE18LREDCF
EGE20SREDCF
EGE22LREDCF
EGE25SREDCF
EGE28LREDCF
EGE38SREDCF
EGE42LREDCF
Part NumberVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Operating Temperature Range
(℃)

9 Days

500 bar-30~250 °F

9 Days

800 bar-30~250 °F

9 Days

500 bar-30~250 °F

9 Days

Stock

800 bar-30~250 °F

9 Days

800 bar-30~250 °F

9 Days

800 bar-30~250 °F

9 Days

800 bar-30~250 °F

9 Days

160 bar-30~250 °F

9 Days

160 bar-30~250 °F

9 Days

160 bar-30~250 °F

9 Days

160 bar-30~250 °F

9 Days

160bar-30~250 °F

9 Days

160bar-30~250 °F

9 Days

Stock

160bar-30~250 °F

9 Days

160bar-30~250 °F

9 Days

160bar-30~250 °F

9 Days

160bar-30~250 °F

9 Days

160 bar-30~250 °F

9 Days

160 bar-30~250 °F

9 Days

160 bar-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Applicable Fluid Oil

Additional Products in this Category

Tech Support