Conversion Adapter - NPT / BSPT, F3HG Series (PARKER HANNIFIN)

Conversion Adapter - NPT / BSPT, F3HG Series (PARKER HANNIFIN)

Parker's Pipe Fitting and Port Adapter product line offers a wide range of thread types including NPT, NPTF, NPSM, BSPT, BSPP, SAE O-ring Boss (ORB), ISO 6149 and Metric.

Features/Benefits:
• Tapered thread fittings offers a compact size for efficiency and have a high temperature tolerance.
• Straight thread fittings have unlimited reusability, an elastomeric seal and no thread sealant is needed for installation.
• Steel fittings substantially exceeded the SAE corrosion requirements of 72 hours without red rust, lasting up to 1,000 as found by an independent test facility.
• Available in steel, stainless steel and brass in sizes 1/8” through 2” with working pressures up to 7500 psi.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
1 1/2X1 1/2F3HGS
1/2X1/2F3HGS
1/4X1/4F3HGS
1/8-4F3HG5S
1/8X1/8F3HGS
1X1F3HGS
3/4X3/4F3HGS
3/8X3/8F3HGS
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

37 Days

-65~500 °F

31 Days

Stock

-65~500 °F

31 Days

Stock

-65~500 °F

31 Days

-65~500 °F

31 Days

Stock

-65~500 °F

16 Days

-65~500 °F

16 Days

Stock

-65~500 °F

16 Days

Stock

-65~500 °F

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 4,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support