Male Connector BSPP - 37 Degree Flare / BSPP-ED, F42EDMX Series (PARKER HANNIFIN)

Male Connector BSPP - 37 Degree Flare / BSPP-ED, F42EDMX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
4-4F42EDMXS
4-6F42EDMXS
4-8F42EDMXS
4F42EDMXS
5-4F42EDMXS
5F42EDMXS
6-2F42EDMXS
6-6F42EDMXS
6-8F42EDMXS
6F42EDMXS
8-4F42EDMXS
8-8F42EDMXS
8-12F42EDMXS
8F42EDMXS
10F42EDMXS
12-6F42EDMXS
12-8F42EDMXS
12-16F42EDMXS
12F42EDMXS
16-12F42EDMXS
16F42EDMXS
20-16F42EDMXS
20-24F42EDMXS
20F42EDMXS
24F42EDMXS
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

16 Days

Stock

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support