Male Connector BSPP - 37 Degree Flare / BSPP-ORR, F4OMX Series (PARKER HANNIFIN)

Male Connector BSPP - 37 Degree Flare / BSPP-ORR, F4OMX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
4-4F4OMXS
4-6F4OMXS
4-8F4OMXS
4F4OMXS
5-4F4OMXS
5-6F4OMXS
6-6F4OMXS
6-8F4OMXS
6F4OMXS
8-4F4OMXS
8-8F4OMXS
8-12F4OMXS
8F4OMXS
10-6F4OMXS
10-12F4OMXS
10F4OMXS
12-8F4OMXS
12-16F4OMXS
12F4OMXS
16-12F4OMXS
16-20F4OMXS
16F4OMXS
20-24F4OMXS
20F4OMXS
24F4OMXS
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

16 Days

Stock

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

Stock

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

-30~250 °F

9 Days

Stock

-30~250 °F

16 Days

Stock

-30~250 °F

16 Days

Stock

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

16 Days

Stock

-30~250 °F

16 Days

Stock

-30~250 °F

16 Days

-30~250 °F

16 Days

-30~250 °F

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support